IAR Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 8.11.1.47
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 7012 | 761 | 7773 | 3246 | 3246 |
Semaphore | 7800 | 893 | 8693 | 3278 | 3278 |
Mutex | 8016 | 994 | 9010 | 3322 | 3322 |
Clock | 8280 | 1060 | 9340 | 3362 | 3362 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8324 | 1011 | 9335 | 3202 | 3202 |
Semaphore | 9060 | 1134 | 10194 | 3234 | 3234 |
Mutex | 9120 | 1165 | 10285 | 3234 | 3234 |
Clock | 9360 | 1236 | 10596 | 3246 | 3246 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 10468 | 1212 | 11680 | 3414 | 3414 |
Semaphore | 10556 | 1216 | 11772 | 3442 | 3442 |
Mutex | 10748 | 1217 | 11965 | 3458 | 3458 |
Timer | 11952 | 1286 | 13238 | 3470 | 3470 |
All sizes are in 8-bit bytes