IAR Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 8.11.1.47
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8150 | 836 | 8986 | 5382 | 5382 |
Semaphore | 8938 | 966 | 9904 | 5414 | 5414 |
Mutex | 9154 | 1066 | 10220 | 5458 | 5458 |
Clock | 9422 | 1134 | 10556 | 5498 | 5498 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 9462 | 1089 | 10551 | 5338 | 5338 |
Semaphore | 10198 | 1211 | 11409 | 5370 | 5370 |
Mutex | 10258 | 1241 | 11499 | 5370 | 5370 |
Clock | 10498 | 1315 | 11813 | 5382 | 5382 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 11578 | 1290 | 12868 | 5550 | 5550 |
Semaphore | 11666 | 1286 | 12952 | 5578 | 5578 |
Mutex | 11858 | 1293 | 13151 | 5594 | 5594 |
Timer | 13058 | 1365 | 14423 | 5606 | 5606 |
All sizes are in 8-bit bytes