GCC Cortex-M3 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC1350:1
Tool Chain Version: 6.3.1
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 5568 | 1693 | 0 | 7261 | 1024 | 512 | 0 | 2724 | 4260 |
Semaphore | 5640 | 1693 | 0 | 7333 | 1024 | 512 | 0 | 2756 | 4292 |
Mutex | 5720 | 1693 | 0 | 7413 | 1024 | 512 | 0 | 2800 | 4336 |
Clock | 5824 | 1697 | 0 | 7521 | 1024 | 512 | 0 | 2840 | 4376 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 5776 | 1761 | 0 | 7537 | 1024 | 512 | 0 | 2744 | 4280 |
Semaphore | 5880 | 1765 | 0 | 7645 | 1024 | 512 | 0 | 2752 | 4288 |
Mutex | 5840 | 1761 | 0 | 7601 | 1024 | 512 | 0 | 2752 | 4288 |
Clock | 5944 | 1765 | 0 | 7709 | 1024 | 512 | 0 | 2756 | 4292 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 6768 | 1765 | 0 | 8533 | 1024 | 512 | 0 | 2936 | 4472 |
Semaphore | 6848 | 1765 | 0 | 8613 | 1024 | 512 | 0 | 2964 | 4500 |
Mutex | 7040 | 1765 | 0 | 8805 | 1024 | 512 | 0 | 2980 | 4516 |
Timer | 7664 | 1765 | 0 | 9429 | 1024 | 512 | 0 | 2984 | 4520 |
All sizes are in 8-bit bytes