GCC Cortex-A8 with hard FP Object Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 6.3.1
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
Object Name | Size |
---|---|
Hwi | 64 |
Swi | 64 |
Task | 104 |
Semaphore | 40 |
GateMutex | 48 |
Clock | 48 |
POSIX Pthread | 184 |
POSIX Semaphore | 28 |
POSIX Mutex | 48 |
POSIX Timer | 72 |
All sizes are in 8-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.