GCC Cortex-A15 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmDRA7XX
Tool Chain Version: 6.3.1
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 51576 | 880 | 0 | 52456 | 1024 | 512 | 0 | 20324 | 21860 |
Semaphore | 52024 | 1004 | 0 | 53028 | 1024 | 512 | 0 | 20356 | 21892 |
Mutex | 52212 | 1080 | 0 | 53292 | 1024 | 512 | 0 | 20400 | 21936 |
Clock | 52732 | 1148 | 0 | 53880 | 1024 | 512 | 0 | 20440 | 21976 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 53968 | 1240 | 0 | 55208 | 1024 | 512 | 0 | 20348 | 21884 |
Semaphore | 53184 | 1232 | 0 | 54416 | 1024 | 512 | 0 | 20356 | 21892 |
Mutex | 52912 | 1164 | 0 | 54076 | 1024 | 512 | 0 | 20356 | 21892 |
Clock | 53372 | 1232 | 0 | 54604 | 1024 | 512 | 0 | 20360 | 21896 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 56560 | 1276 | 0 | 57836 | 1024 | 512 | 0 | 20604 | 22140 |
Semaphore | 56716 | 1276 | 0 | 57992 | 1024 | 512 | 0 | 20632 | 22168 |
Mutex | 57060 | 1276 | 0 | 58336 | 1024 | 512 | 0 | 20636 | 22172 |
Timer | 58800 | 1344 | 0 | 60144 | 1024 | 512 | 0 | 20640 | 22176 |
All sizes are in 8-bit bytes