Change Log
New Features
JIRA | Description |
---|---|
TIRTOS-1312 | Update POSIX pthread support to show ‘fxn’ in UIA execution graph |
TIDRIVERS-1280 | UART drivers should have error function in HwAttrs |
TIDRIVERS-1183 | Improve RAM footprint of No-RTOS HwiP dispatch table |
TIDRIVERS-704 | Convert SDSPI implementations to use SDFatFS interface |
Bugs Resolved
JIRA | Description |
---|---|
TIRTOS-1345 | Timed functions expecting abstime on CLOCK_REALTIME are broken |
TIRTOS-1282 | FreeRTOS POSIX clock should support CLOCK_REALTIME |
TIRTOS-1280 | POSIX barrier broken on FreeRTOS |
TIDRIVERS-1225 | NVS drivers pre-erase 2 sectors when write is equal to sector size |