TI Cortex-M4 with hard FP Size Benchmarks

Target Platform: ti.platforms.simplelink:CC2642:1

Tool Chain Version: 16.9.4

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 4244 1255 408 5907 1024 512 0 1058 2594
Semaphore 4324 1255 408 5987 1024 512 0 1090 2626
Mutex 4396 1255 408 6059 1024 512 0 1134 2670
Clock 4476 1255 408 6139 1024 512 0 1174 2710

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 4460 1321 456 6237 1024 512 0 1086 2622
Semaphore 4532 1321 456 6309 1024 512 0 1094 2630
Mutex 4528 1321 456 6305 1024 512 0 1094 2630
Clock 4600 1321 464 6385 1024 512 0 1098 2634

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
PThread 5404 1325 520 7249 1024 512 0 1342 2878
Semaphore 5484 1325 520 7329 1024 512 0 1370 2906
Mutex 5672 1325 520 7517 1024 512 0 1374 2910
Timer 6316 1325 520 8161 1024 512 0 1378 2914

All sizes are in 8-bit bytes