TI Cortex-M3 Timing Benchmarks

Target Platform: ti.platforms.simplelink:CC2650:1

Tool Chain Version: 16.9.4

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Benchmark Cycles
Interrupt Latency 122
Hwi_restore() 13
Hwi_disable() 13
Hwi dispatcher prolog 112
Hwi dispatcher epilog 204
Hwi dispatcher 306
Hardware Interrupt to Blocked Task 530
Hardware Interrupt to Software Interrupt 378
Swi_enable() 73
Swi_disable() 15
Post Software Interrupt Again 37
Post Software Interrupt without Context Switch 106
Post Software Interrupt with Context Switch 210
Create a New Task without Context Switch 4640
Set a Task Priority without a Context Switch 158
Task_yield() 212
Post Semaphore No Waiting Task 60
Post Semaphore No Task Switch 200
Post Semaphore with Task Switch 264
Pend on Semaphore No Context Switch 71
Pend on Semaphore with Task Switch 300
Clock_getTicks() 374
POSIX Create a New Task without Context Switch 7333
POSIX Set a Task Priority without a Context Switch 213
POSIX Post Semaphore No Waiting Task 71
POSIX Post Semaphore No Task Switch 213
POSIX Post Semaphore with Task Switch 276
POSIX Pend on Semaphore No Context Switch 86
POSIX Pend on Semaphore with Task Switch 314

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M3 –abi=eabi -ms –opt_for_speed=2 –program_level_compile -o3”.

The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.