C674 Size Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 8.1.2

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 21120 457 600 22177 1024 512 0 1516 3052
Semaphore 22720 585 584 23889 1024 512 0 1556 3092
Mutex 23200 801 576 24577 1024 512 0 1604 3140
Clock 23744 873 584 25201 1024 512 0 1644 3180

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 24800 697 696 26193 1024 512 0 1556 3092
Semaphore 25952 897 688 27537 1024 512 0 1568 3104
Mutex 26208 929 680 27817 1024 512 0 1568 3104
Clock 26720 1001 680 28401 1024 512 0 1572 3108

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
PThread 29600 865 880 31345 1024 512 0 1812 3348
Semaphore 29760 865 880 31505 1024 512 0 1844 3380
Mutex 30208 865 864 31937 1024 512 0 1852 3388
Timer 32384 929 864 34177 1024 512 0 1856 3392

All sizes are in 8-bit bytes