IAR Cortex-M4 Timing Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 8.11.1.47

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Benchmark Cycles
Interrupt Latency 117
Hwi_restore() 7
Hwi_disable() 9
Hwi dispatcher prolog 93
Hwi dispatcher epilog 194
Hwi dispatcher 277
Hardware Interrupt to Blocked Task 451
Hardware Interrupt to Software Interrupt 306
Swi_enable() 56
Swi_disable() 12
Post Software Interrupt Again 20
Post Software Interrupt without Context Switch 81
Post Software Interrupt with Context Switch 166
Create a New Task without Context Switch 1425
Set a Task Priority without a Context Switch 146
Task_yield() 183
Post Semaphore No Waiting Task 44
Post Semaphore No Task Switch 160
Post Semaphore with Task Switch 216
Pend on Semaphore No Context Switch 57
Pend on Semaphore with Task Switch 240
Clock_getTicks() 9
POSIX Create a New Task without Context Switch 2740
POSIX Set a Task Priority without a Context Switch 188
POSIX Post Semaphore No Waiting Task 57
POSIX Post Semaphore No Task Switch 172
POSIX Post Semaphore with Task Switch 222
POSIX Pend on Semaphore No Context Switch 47
POSIX Pend on Semaphore with Task Switch 247

The M4 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi CDOCs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.