IAR Cortex-M4 Size Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 8.11.1.47

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 7946 836 8782 5382 5382
Semaphore 8736 964 9700 5414 5414
Mutex 8952 1064 10016 5458 5458
Clock 9220 1132 10352 5498 5498

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 9260 1085 10345 5338 5338
Semaphore 9996 1205 11201 5370 5370
Mutex 10056 1237 11293 5370 5370
Clock 10296 1308 11604 5382 5382

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Const Total Flash Data Total RAM
PThread 11372 1285 12657 5550 5550
Semaphore 11460 1281 12741 5578 5578
Mutex 11652 1288 12940 5594 5594
Timer 12852 1360 14212 5606 5606

All sizes are in 8-bit bytes