IAR Cortex-M4 with hard FP Size Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 8.11.1.47

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 8150 836 8986 5382 5382
Semaphore 8938 966 9904 5414 5414
Mutex 9154 1066 10220 5458 5458
Clock 9422 1134 10556 5498 5498

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 9462 1089 10551 5338 5338
Semaphore 10198 1211 11409 5370 5370
Mutex 10258 1241 11499 5370 5370
Clock 10498 1315 11813 5382 5382

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Const Total Flash Data Total RAM
PThread 11578 1290 12868 5550 5550
Semaphore 11666 1286 12952 5578 5578
Mutex 11858 1293 13151 5594 5594
Timer 13058 1365 14423 5606 5606

All sizes are in 8-bit bytes