IAR Cortex-M4 with hard FP Size Benchmarks

Target Platform: ti.platforms.simplelink:CC2642:1

Tool Chain Version: 8.11.1.47

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 3608 2184 5792 3382 3382
Semaphore 3684 2184 5868 3414 3414
Mutex 3752 2184 5936 3458 3458
Clock 3828 2184 6012 3498 3498

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 3831 2295 6126 3410 3410
Semaphore 3891 2293 6184 3418 3418
Mutex 3883 2292 6175 3418 3418
Clock 3951 2293 6244 3422 3422

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Const Total Flash Data Total RAM
PThread 4995 2354 7349 3606 3606
Semaphore 5075 2354 7429 3634 3634
Mutex 5259 2357 7616 3650 3650
Timer 5907 2357 8264 3654 3654

All sizes are in 8-bit bytes