GCC Cortex-M4 with hard FP Object Size Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 6.3.1

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

Object Name Size
Hwi 56
Swi 64
Task 104
Semaphore 40
GateMutex 48
Clock 48
POSIX Pthread 184
POSIX Semaphore 28
POSIX Mutex 48
POSIX Timer 72

All sizes are in 8-bit bytes

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.