GCC Cortex-M4 with hard FP Size Benchmarks

Target Platform: ti.platforms.simplelink:CC2642:1

Tool Chain Version: 6.3.1

BIOS Version: bios_6_52_00_11_eng

XDCTools Version: xdctools_3_50_03_33_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 4120 1349 0 5469 1024 512 0 1228 2764
Semaphore 4200 1349 0 5549 1024 512 0 1260 2796
Mutex 4272 1349 0 5621 1024 512 0 1304 2840
Clock 4368 1349 0 5717 1024 512 0 1344 2880

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 4336 1417 0 5753 1024 512 0 1256 2792
Semaphore 4408 1417 0 5825 1024 512 0 1264 2800
Mutex 4400 1417 0 5817 1024 512 0 1264 2800
Clock 4472 1417 0 5889 1024 512 0 1268 2804

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
PThread 5328 1421 0 6749 1024 512 0 1448 2984
Semaphore 5400 1421 0 6821 1024 512 0 1476 3012
Mutex 5592 1421 0 7013 1024 512 0 1492 3028
Timer 6224 1421 0 7645 1024 512 0 1496 3032

All sizes are in 8-bit bytes