IAR Cortex-M4 Timing Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 8.32.2.178
BIOS Version: bios_6_76_00_06_eng_k3
XDCTools Version: xdctools_3_55_00_09_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 144 |
Hwi_restore() | 14 |
Hwi_disable() | 16 |
Hwi dispatcher prolog | 118 |
Hwi dispatcher epilog | 251 |
Hwi dispatcher | 358 |
Hardware Interrupt to Blocked Task | 579 |
Hardware Interrupt to Software Interrupt | 393 |
Swi_enable() | 79 |
Swi_disable() | 17 |
Post Software Interrupt Again | 24 |
Post Software Interrupt without Context Switch | 106 |
Post Software Interrupt with Context Switch | 211 |
Create a New Task without Context Switch | 2670 |
Set a Task Priority without a Context Switch | 195 |
Task_yield() | 240 |
Post Semaphore No Waiting Task | 82 |
Post Semaphore No Task Switch | 204 |
Post Semaphore with Task Switch | 276 |
Pend on Semaphore No Context Switch | 78 |
Pend on Semaphore with Task Switch | 314 |
Clock_getTicks() | 15 |
POSIX Create a New Task without Context Switch | 4738 |
POSIX Set a Task Priority without a Context Switch | 250 |
POSIX Post Semaphore No Waiting Task | 105 |
POSIX Post Semaphore No Task Switch | 225 |
POSIX Post Semaphore with Task Switch | 291 |
POSIX Pend on Semaphore No Context Switch | 62 |
POSIX Pend on Semaphore with Task Switch | 314 |
The M4 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi CDOCs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.