TI Cortex-R4F Thumb2 with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexR:AWR16XX:1
Tool Chain Version: 18.1.4
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9298 | 732 | 344 | 10374 | 1024 | 512 | 0 | 3670 | 5206 |
Semaphore | 10130 | 860 | 344 | 11334 | 1024 | 512 | 0 | 3702 | 5238 |
Mutex | 10386 | 964 | 344 | 11694 | 1024 | 512 | 0 | 3746 | 5282 |
Clock | 10690 | 1032 | 336 | 12058 | 1024 | 512 | 0 | 3786 | 5322 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10626 | 983 | 360 | 11969 | 1024 | 512 | 0 | 3610 | 5146 |
Semaphore | 11426 | 1077 | 368 | 12871 | 1024 | 512 | 0 | 3642 | 5178 |
Mutex | 11490 | 1109 | 376 | 12975 | 1024 | 512 | 0 | 3642 | 5178 |
Clock | 11778 | 1177 | 376 | 13331 | 1024 | 512 | 0 | 3654 | 5190 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13474 | 1183 | 472 | 15129 | 1024 | 1536 | 0 | 4066 | 6626 |
Semaphore | 13682 | 1183 | 472 | 15337 | 1024 | 1536 | 0 | 4094 | 6654 |
Mutex | 13874 | 1183 | 472 | 15529 | 1024 | 1536 | 0 | 4138 | 6698 |
Timer | 14690 | 1251 | 472 | 16413 | 1024 | 1536 | 0 | 4150 | 6710 |
All sizes are in 8-bit bytes