ARP32 Size Benchmarks
Target Platform: ti.platforms.evmC6A8149
Tool Chain Version: 1.0.7
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8248 | 407 | 488 | 9143 | 1024 | 512 | 0 | 940 | 2476 |
Semaphore | 9208 | 539 | 488 | 10235 | 1024 | 512 | 0 | 972 | 2508 |
Mutex | 9440 | 763 | 488 | 10691 | 1024 | 512 | 0 | 1016 | 2552 |
Clock | 9776 | 831 | 488 | 11095 | 1024 | 512 | 0 | 1056 | 2592 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10172 | 645 | 604 | 11421 | 1024 | 512 | 0 | 976 | 2512 |
Semaphore | 11016 | 863 | 604 | 12483 | 1024 | 512 | 0 | 984 | 2520 |
Mutex | 11092 | 895 | 604 | 12591 | 1024 | 512 | 0 | 984 | 2520 |
Clock | 11412 | 963 | 604 | 12979 | 1024 | 512 | 0 | 988 | 2524 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 14252 | 857 | 860 | 15969 | 1024 | 1536 | 0 | 1382 | 3942 |
Semaphore | 14372 | 857 | 860 | 16089 | 1024 | 1536 | 0 | 1414 | 3974 |
Mutex | 14576 | 857 | 860 | 16293 | 1024 | 1536 | 0 | 1458 | 4018 |
Timer | 15720 | 925 | 860 | 17505 | 1024 | 1536 | 0 | 1462 | 4022 |
All sizes are in 8-bit bytes