LZ4 Compression Library Release Notes
Introduction
The LZ4 compression utility is a lightweight compression library optimized for ultra-low-power microcontrollers. The software is based on the open source LZ4 specification and algorithm and is compatible with existing LZ4 software and files.
This is 1.00.00.00 version of the LZ4 Compression Library.
Documentation
What’s New
- Initial port from MSP430 FRAM Utilities
Upgrade and Compatibility Information
No code compatibility breaks, initial release of software library.
Host Support
- Windows 7, Windows 8, Windows 10
- Ubuntu 14.04 64-bit, Ubuntu 16.04 64-bit
- macOS Sierra
Dependencies
This release requires the following other software components and tools.
- CCS 7.2.0
- TI Code Generation Tools
- ARM version 16.9.1.LTS or later
- GNU Code Generation Tools
- ARM gcc-arm-none-eabi-6-2017-q1-update
- IAR Code Generation Tools
- ARM 8.11.1
- Keil uVision
- 5.23
- TexasInstruments.MSP432P4xx_DFP.3.1.0.pack
Device Support
- MSP432P401R (Rev C)
- MSP432P401M (Rev C)
- MSP432P4111
Validation Information
The LZ4 Compression Library was validated with the following components:
- Code Composer Studio 7.2.0
- ARM 16.9.3.LTS
- GNU Code Generation Tools (for ARM only)
- ARM gcc-arm-none-eabi-6-2017-q1-update
- IAR Code Generation Tools (for ARM Cortex-M only)
- ARM 8.11.1
- Keil uVision
- 5.23
- TexasInstruments.MSP432P4xx_DFP.3.1.0.pack
Known Issues
No known issues.
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.