GCC Cortex-A9 with hard FP Size Benchmarks
Target Platform: ti.platforms.sdp4430
Tool Chain Version: 6.3.1
BIOS Version: bios_6_52_00_11_eng
XDCTools Version: xdctools_3_50_03_33_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 31736 | 1292 | 0 | 33028 | 1024 | 512 | 0 | 19864 | 21400 |
Semaphore | 32140 | 1416 | 0 | 33556 | 1024 | 512 | 0 | 19896 | 21432 |
Mutex | 32328 | 1492 | 0 | 33820 | 1024 | 512 | 0 | 19940 | 21476 |
Clock | 32780 | 1560 | 0 | 34340 | 1024 | 512 | 0 | 19980 | 21516 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 33812 | 1652 | 0 | 35464 | 1024 | 512 | 0 | 19888 | 21424 |
Semaphore | 33188 | 1648 | 0 | 34836 | 1024 | 512 | 0 | 19896 | 21432 |
Mutex | 32952 | 1580 | 0 | 34532 | 1024 | 512 | 0 | 19896 | 21432 |
Clock | 33364 | 1648 | 0 | 35012 | 1024 | 512 | 0 | 19900 | 21436 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 36188 | 1688 | 0 | 37876 | 1024 | 512 | 0 | 20144 | 21680 |
Semaphore | 36308 | 1688 | 0 | 37996 | 1024 | 512 | 0 | 20172 | 21708 |
Mutex | 36612 | 1688 | 0 | 38300 | 1024 | 512 | 0 | 20176 | 21712 |
Timer | 38184 | 1756 | 0 | 39940 | 1024 | 512 | 0 | 20180 | 21716 |
All sizes are in 8-bit bytes