| TIRTOS-1318 |
Update Power Management User’s Guide describing enhancements for MSP432P4 |
| TIRTOS-1312 |
Update POSIX pthread support to show ‘fxn’ in UIA execution graph |
| TIRTOS-1285 |
Enable FreeRTOS re-entrancy support for GNU targets (use newlib-nano) |
| TIRTOS-1281 |
Include FatFS examples for NoRTOS |
| TIRTOS-1032 |
POSIX header files should be binary compatibile for TIRTOS and FreeRTOS |
| TIDRIVERS-1280 |
UART drivers should have error function in HwAttrs |
| TIDRIVERS-1183 |
Improve RAM footprint of No-RTOS HwiP dispatch table |
| TIDRIVERS-1100 |
Add support in MSP432P4 ADCBuf Driver for ULTRA LOW POWER MODE using the ADCBuf_control API |
| TIDRIVERS-1073 |
Add support for Differential Mode to MSP432P4 ADCBuf driver (see adcInputMode in ADCBufMSP432_HWAttrs for more details) |
| TIDRIVERS-1071 |
MSP432P4 ADCBuf Driver defaults to only first sample triggered by Timer Trigger |
| TIDRIVERS-1061 |
Add DMA option to MSP432P4 ADCBuf driver (see useDMA in ADCBufMSP432_HWAttrs for more details) |
| TIDRIVERS-1059 |
Add crystal and alternate clock source support to PowerMSP432 driver |
| TIDRIVERS-856 |
Add support in MSP432P4 ADCBuf Driver for Internal Sources - Battery Monitor and Temperature Sensor (see adcInternalSource in ADCBufMSP432_HWAttrs for more details) |
| TIDRIVERS-704 |
Convert SDSPI implementations to use SDFatFS interface |
| MSP432SDK-165 |
Update MSP432P4 Driverlib and Register Level examples to demonstrate how to achieve lower power numbers |