Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 16.9.3
BIOS Version: bios_6_51_00_11_eng
XDCTools Version: xdctools_3_50_02_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 18084 | 395 | 448 | 18927 | 1024 | 512 | 0 | 20306 | 21842 |
Semaphore | 19284 | 523 | 448 | 20255 | 1024 | 512 | 0 | 20338 | 21874 |
Mutex | 19608 | 627 | 432 | 20667 | 1024 | 512 | 0 | 20382 | 21918 |
Clock | 20024 | 695 | 432 | 21151 | 1024 | 512 | 0 | 20422 | 21958 |
All sizes are in 8-bit bytes
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 20252 | 630 | 472 | 21354 | 1024 | 512 | 0 | 20262 | 21798 |
Semaphore | 21332 | 740 | 480 | 22552 | 1024 | 512 | 0 | 20294 | 21830 |
Mutex | 21456 | 772 | 464 | 22692 | 1024 | 512 | 0 | 20294 | 21830 |
Clock | 21856 | 840 | 472 | 23168 | 1024 | 512 | 0 | 20306 | 21842 |
All sizes are in 8-bit bytes
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 24064 | 794 | 520 | 25378 | 1024 | 512 | 0 | 20562 | 22098 |
Semaphore | 24180 | 794 | 544 | 25518 | 1024 | 512 | 0 | 20590 | 22126 |
Mutex | 24480 | 794 | 520 | 25794 | 1024 | 512 | 0 | 20594 | 22130 |
Timer | 25788 | 862 | 544 | 27194 | 1024 | 512 | 0 | 20606 | 22142 |
All sizes are in 8-bit bytes