C28x large model Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 158 |
Hwi_restore() | 18 |
Hwi_disable() | 15 |
Hwi dispatcher prolog | 203 |
Hwi dispatcher epilog | 152 |
Hwi dispatcher | 355 |
Hardware Interrupt to Blocked Task | 688 |
Hardware Interrupt to Software Interrupt | 419 |
Swi_enable() | 85 |
Swi_disable() | 12 |
Post Software Interrupt Again | 32 |
Post Software Interrupt without Context Switch | 119 |
Post Software Interrupt with Context Switch | 229 |
Create a New Task without Context Switch | 4154 |
Set a Task Priority without a Context Switch | 187 |
Task_yield() | 290 |
Post Semaphore No Waiting Task | 90 |
Post Semaphore No Task Switch | 257 |
Post Semaphore with Task Switch | 387 |
Pend on Semaphore No Context Switch | 70 |
Pend on Semaphore with Task Switch | 379 |
Clock_getTicks() | 12 |
POSIX Create a New Task without Context Switch | 7023 |
POSIX Set a Task Priority without a Context Switch | 239 |
POSIX Post Semaphore No Waiting Task | 102 |
POSIX Post Semaphore No Task Switch | 264 |
POSIX Post Semaphore with Task Switch | 396 |
POSIX Pend on Semaphore No Context Switch | 79 |
POSIX Pend on Semaphore with Task Switch | 387 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-v28 -DLARGE_MODEL=1 -ml -mo –program_level_compile -o3”.
Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.
The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.