TI 15.4 Stack 2.07.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC26x2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
TI154STACK-2077 | DMM: Changed the name of the DMMPolicy_StackType enumerator to DMMPolicy_StackRole, and added custom stack roles |
TI154STACK-2050 | 15.4 Sysconfig: Enable board file generated to be used for sensor and collector CC1352 R1 and 2652 R1 projects |
TI154STACK-1987 | DMM: Enabled 15.4 Non-Beacon Mode (Sub-1 and 2.4 GHz) + BLE Peripheral Examples |
Fixed Issues
ID | Summary |
---|---|
TI154STACK-2212 | Fixed issue where Sensor accepts coordinator realignment from any collector regardless of this collector being its parent |
TI154STACK-2207 | Fixed issue where Sensor stops working properly if it fails an orphan scan because of channel access failure due to high energy in the channel |
TI154STACK-2183 | Fixed comments in config.h on CONFIG_SCAN_DURATION |
TI154STACK-2044 | Fixed issue where adding SPI to TI 15.4 collector example causes autoheap issues in IAR. |
Known Issues
ID | Summary |
---|---|
TI154STACK-2022 | Energy detect when doing a channel scan to find best channel always returns zero |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.