TI Thread 1.02.00.00 Release Notes
Table of Contents
Introduction
Texas Instruments’s Thread stack is an implementation based on the open source project Openthread, an implementation of the Thread 1.1 specification at https://github.com/openthread/openthread. It allows developers to create Thread 1.1 based products using the TI’s SimpleLink™ CC26x2 wireless microcontrollers. This software provides various examples which can be used as a framework to develop new end products; this allows you to quickly get started, reducing the time and cost of getting your product to market.
Documentation
- TI-OpenThread Quick Start Guide
- TI-OpenThread User’s Guide
- TI-OpenThread Border Router Setup Guide
- TI-OpenThread Runtime APIs
- OpenThread Stack APIs
- Migration Guide
- Software Manifest
What’s New
ID | Summary |
---|---|
TIOP-354 | TIOP project spec for 1352 P2 and P4 device |
TIOP-350 | Diag command to switch off radio (to emulate shield room) |
TIOP-332 | Support microsecond timer for OpenThread stack |
TIOP-330 | disable the mbedTLS debug token in mbedTLS configuration |
TIOP-325 | Migrate SHA and AES to TIRTOS crypto driver |
TIOP-146 | FCC test mode command support |
Fixed Issues
ID | Summary |
---|---|
None | None |
Known Issues
ID | Summary |
---|---|
None | None |
Upgrade and Compatibility Information
The SimpleLink CC26x2 2.20.00.36 SDK introduces changes that may impact existing projects. Refer to the included porting guide for migrating applications.
Operating System Support
The TI-OpenThread Stack is supported on the platforms supported by this SDK.
Dependencies
TI-OpenThread 1.02.00.00 was built and tested on a Windows host platform using the following Integrated Development Environments (IDEs), toolchains, and components. For supported tool and component version numbers, see the top level SDK release notes.
- TI Code Composer Studio
- TI Code Generation Tools for ARM
- GNU Compiler Collection
- XDCTools
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Validation
The TI-OpenThread 1.02.00.00 stack is currently undergoing certification with the Thread Group. Stack certification status can be obtained from a Texas Instruments representative.