TI 15.4-Stack 2.40.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC26X2 SDK that supports a Star network topology for 2.4GHz applications. TI 15.4-Stack software runs on TI’s SimpleLink™ 2.4GHz wireless microcontrollers, including the CC2652. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market quickly.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
- Support for IEEE 802.15.4 Non-beacon Mode
- Support for CCS-7.03.00
Fixed Issues
- First Release
Known Issues
- Beacon Mode network operation is not supported in this release.
Upgrade and Compatibility Information
- First Release
Operating System Support
The TI 15.4-Stack is supported on the Microsoft Windows®7 SP1 or later build platform
Dependencies
TI 15.4-Stack 2.40.00.00 was built & tested on a Windows host platform using the following Integrated Development Environment (IDE) and components. Using an IDE version or TI-RTOS version not listed below may result in compatibility issues with this SDK release.
- TI Code Composer Studio: CCS-8.0.0
- TI Code Generation Tools for ARM: 18.1.1.LTS
- XDCTools: 3.50.05.12
Device Support
Development Board Support
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.