TI Thread 1.01.00.00 Release Notes
Table of Contents
Introduction
Texas Instruments’s Thread stack is an implementation based on the open source project Openthread, an implementation of the Thread 1.1 specification at https://github.com/openthread/openthread. It allows developers to create Thread 1.1 based products using the TI’s SimpleLink™ CC26x2 wireless microcontrollers. This software provides various examples which can be used as a framework to develop new end products; this allows you to quickly get started, reducing the time and cost of getting your product to market.
Documentation
What’s New
Thread 1.1-compliant implementation based on OpenThread (https://github.com/openthread/openthread) git ref:
e083fdfef42414cb1163d95b59f1d43a44fe0dbe
Support for BeagleBone Black border router and border agent base on the open source implementation at (https://github.com/openthread/borderrouter).
ID | Summary |
---|---|
TIOP-312 | Support RTOS and non RTOS mbed builds |
TIOP-302 | Setup power tables and internal PA |
Fixed Issues
ID | Summary |
---|---|
TIOP-323 | ccs cloud cannot build projects with GCC compiler |
TIOP-321 | CC1352P-2 power table support on CC1352P1 |
TIOP-314 | Some settings not restored on reset |
TIOP-311 | Temperature sensor device does not go to sleep for cc2652 as well as cc1352 |
TIOP-268 | Examples include Thread specific RF Driver |
Known Issues
ID | Summary |
---|---|
None | None |
Upgrade and Compatibility Information
The SimpleLink CC26x2 2.10.00.44 SDK introduces changes that may impact existing projects. Refer to the included porting guide for migrating applications.
Operating System Support
The TI-OpenThread Stack is supported on the platforms supported by this SDK.
Dependencies
TI-OpenThread 1.01.00 was built and tested on a Windows host platform using the following Integrated Development Environments (IDEs), toolchains, and components. For supported tool and component version numbers, see the top level SDK release notes.
TI Code Composer Studio
TI Code Generation Tools for ARM
GNU Compiler Collection
XDCTools
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Validation
The TI-OpenThread 1.01.00 stack is currently undergoing certification with the Thread Group. Stack certification status can be obtained from a Texas Instruments representative.
Versioning
This product follows a version format, M.mm.pp.bb, where:
M is a 1 digit major number,
mm is a 2 digit minor number,
pp is a 2 digit patch number,
bb is a 2 digit incrementing build counter.