SimpleLink CC26X2 SDK 1.60.00.43 Release Notes
Table of Contents
Introduction
The SimpleLink™ CC26x2 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC26x2 family of wireless microcontroller (MCUs). This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink CC26x2 wireless MCU users by packaging essential software components, such as a Bluetooth® low energy (BLE) protocol stack supporting Bluetooth 5, Thread 1.1 networking stack based on OpenThread (https://github.com/openthread/openthread), TI’s 15.4 Stack as well as the TI-RTOS kernel and TI Drivers in one easy-to-use software package along with example applications and exhaustive documentation.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth low energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit (SDK) allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This is version 1.60.00.43 of the SimpleLink CC26x2 SDK.
Documentation
What’s New
- Refer to the Document Overview for the individual release notes and details for starting development with each SDK component
- SimpleLink Platform level changes are available in the SimpleLink Core SDK Release Notes
- Updated CoreSDK component to version 3.40.01.02. The CoreSDK is comprised of the TI-RTOS SYS/BIOS kernel, DriverLib and TI Drivers
- Support for Code Composer Studio™ (CCS) v7.4
Upgrade and Compatibility Information
Pre-production release.
Operating System Support
- Windows® 7 SP1, Windows 8.1, Windows 10
- Ubuntu 14.04 64-bit, Ubuntu 16.04 64-bit
- macOS Sierra
Dependencies
SimpleLink CC26x2 SDK 1.60.00.43 was built & tested on a Windows host platform using the following Integrated Development Environments (IDEs) and components. Using an IDE or toolchain version not listed below may result in compatibility issues with this SDK release. Refer to the individual component release notes in the Document Overview for each component’s supported code generation tools.
- IAR Embedded Workbench: EWARM-8.11.4
- TI Code Composer Studio: CCS-7.04.00
- TI Code Generation Tools for ARM: 16.09.06.LTS
- XDCTools: 3.50.04.43
Device Support
This SDK supports the following SimpleLink CC26x2 wireless MCUs with silicon revision PG1.0 and PG1.1:
Development Board Support
Known Issues
Refer to the Document Overview for known issues and limitations as published in each SDK component’s release notes
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.