Changelog
Table of Contents
New Features
BLE5-Stack
ID | Summary |
---|---|
BLESTACK-5375 | All examples support CC2640R2L |
BLE-Stack
ID | Summary |
---|---|
BLESTACK-5375 | All examples support CC2640R2L |
BLESTACK-5348 | Provide the ability to choose what channel to scan on |
TI Proprietary-RF
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIRTOS-1953 | Update CC26X0R2 driverlib which includes updated RF/BLE settings |
Fixed Issues
BLE5-Stack
ID | Summary |
---|---|
BLESTACK-5227 | Host test with broadcaster configuration is unresponsive |
BLESTACK-5018 | linkDB_NumActive() function return is increased even for unsuccessful connections |
BLESTACK-4893 | No L2CAP connection parameter update request sent when peer device does not support LL |
BLE-Stack
ID | Summary |
---|---|
BLESTACK-5222 | Host test with broadcaster configuration is unresponsive |
BLESTACK-4909 | No L2CAP connection parameter update request sent when peer device does not support LL |
BLESTACK-4849 | simple_peripheral.c: Incorrect placement of GAPRole_StartDevice in SimplePeripheral_init |
TI Proprietary-RF
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIDRIVERS-3843 | CC26XX I2C driver needs to power on module before initializing |
Known Issues and Limitations
BLE5-Stack
ID | Summary |
---|---|
BLETOOLS-14 | [BTool App] Discovered devices list is never cleared |
BLESTACK-5121 | host_test app with peripheral and observer cannot be built due to memory limitation |
BLESTACK-5120 | host_test app with central and broadcast cannot be built due to memory limitation |
BLESTACK-4058 | Host test and other applications do not receive the HCI Command Complete when HCI_LE_Rand is called |
BLESTACK-3877 | Maximum supported number of concurrent BLE connections: 2 (embedded sample applications), and 3 (Host Test). Additional connections can be supported when using Cache-As-RAM |
BLESTACK-3834 | Periodic advertisements are not supported |
BLESTACK-3685 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
BLESTACK-3678 | Host test peripheral + central build is not supported |
BLESTACK-2711 | Issue when Scanning for extended advertisements using the 2M PHY |
BLE-Stack
ID | Summary |
---|---|
BLESTACK-5152 | Multi Role with Cache as RAM app fails to pair to 8 devices |
BLESTACK-5149 | [RTLS Passive] AoA angle calculation is deviated for boundary angles |
BLESTACK-5009 | Peer's RPA is not re-generated on address resolution timeout when local IRK is all zeros |
BLESTACK-4511 | CC2640R2 OAD target boots into user app after receiving reset command during unsecure on-chip OAD with a secure BLE connection |
BLESTACK-4505 | Enabling a specific off-chip image is not working for CC2640R2 |
BLESTACK-4459 | Revert to factory image not working for CC2640R2 off-chip OAD |
BLESTACK-4263 | BIM reserves extra pages of flash when not using secure OAD |
BLESTACK-4133 | Simple Observer: Cancel the discovery during discovery process received ERROR and need to reset the board |
BLESTACK-3934 | L2CAP recombination failing in some cases when data length update combines with L2CAP packet |
BLESTACK-3641 | L2CAP Connection Oriented Channels are not available in multi-role configurations |
BLESTACK-3640 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
BLESTACK-2706 | Multi-role incorrectly sets gapRole_AdvEnabled when enabling non-connectable advertisements. |
TI Proprietary-RF
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIDRIVERS-3636 | I2C_transfer() occasionally fails when called from an interrupt context |
TIDRIVERS-3635 | UART_read returns 0 in portable after a power-cycle on CC13x0 and CC26x0 devices |
TIDRIVERS-1642 | NVSSPI25x driver does not work when using internal SPI CS |