Changelog
Table of Contents
New Features
BLE5-Stack
| ID | Summary |
|---|---|
| None | None |
BLE-Stack
| ID | Summary |
|---|---|
| BLESTACK-4661 | RTLS Control: Improve ToF calibration |
| BLESTACK-4535 | Added support for notification of Channel Map update in BLE application |
TI Proprietary-RF
| ID | Summary |
|---|---|
| EZLINKPROP-627 | Add a default TX address to the EasyLink stack |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| None | None |
Fixed Issues
BLE5-Stack
| ID | Summary |
|---|---|
| BLESTACK-4701 | PTM mode not working |
| BLESTACK-4628 | Simple Peripheral: appears Bond save success on SP side after enter wrong passkey on SC |
| BLESTACK-4387 | Large extended scan response data is partially recieved |
BLE-Stack
| ID | Summary |
|---|---|
| BLESTACK-4781 | Provide workaround to prevent passive getting out of sync during ToF |
| BLESTACK-4670 | HCI_EXT_GetActiveConnInfoCmd returns no connection information in certain situations |
| BLESTACK-4586 | [RTLS]: ToF - supporting only 3 pre-configured frequencies |
| BLESTACK-4584 | [RTLS]: Supporting up to 100 of ToF Samples due to memory limitation |
| BLESTACK-4571 | LLCP collisions after encryption start request leads to termination due to MIC failure |
| BLESTACK-3964 | Power Consumption: Simple Peripheral APP Spikes cause High current |
TI Proprietary-RF
| ID | Summary |
|---|---|
| None | None |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| None | None |
Known Issues and Limitations
BLE5-Stack
| ID | Summary |
|---|---|
| BLETOOLS-312 | [Btool App] SC Switching PHY: from 1M to 2M and then to coded received PHY update complete 1M,2M instead of Coded |
| BLETOOLS-14 | [BTool App] Discovered devices list is never cleared |
| BLETOOLS-5 | [BTool App] The application always starts as Central configuration even if loads host_test_peripheral.hex |
| BLESTACK-4815 | Pairing fails when number of connections equals max |
| BLESTACK-4531 | host_test app with central and broadcast cannot be built due to memory limitation, with CCS |
| BLESTACK-4058 | Host test does not support HCI_LE_Rand |
| BLESTACK-3877 | Maximum supported number of concurrent BLE connections: 2 (embedded sample applications), and 3 (Host Test).Additional connections can be supported when using Cache-As-RAM |
| BLESTACK-3834 | Periodic advertisements are not supported |
| BLESTACK-3685 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
| BLESTACK-3678 | Host test peripheral + central build is not supported |
| BLESTACK-2711 | Issue when Scanning for extended advertisements using the 2M PHY |
BLE-Stack
| ID | Summary |
|---|---|
| BLETOOLS-14 | [BTool App] Discovered devices list is never cleared |
| BLESTACK-4842 | RTLS passive not reporting ToF data on CCS build when optimization is enabled |
| BLESTACK-4830 | [RTLS] When using TOF_MODE_RAW with out of box example, the number of sync-words is limited to 64 |
| BLESTACK-4793 | RTLS Passive sync issues: missing the first word will stop Passive ToF |
| BLESTACK-4620 | Att read request wont respond when trying to read with insufficient authentication |
| BLESTACK-4511 | CC2640R2 OAD target boots into user app after receiving reset command during unsecure on-chip OAD with a secure BLE connection |
| BLESTACK-4505 | Enabling a specific off-chip image is not working for CC2640R2 |
| BLESTACK-4459 | Revert to factory image not working for CC2640R2 off-chip OAD |
| BLESTACK-4346 | HCI_EXT_GetActiveConnInfoCmd does not work for peripheral connections |
| BLESTACK-4263 | BIM reserves extra pages of flash when not using secure OAD |
| BLESTACK-4133 | Simple Observer: Cancel the discovery during discovery process received ERROR and need to reset the board |
| BLESTACK-3934 | L2CAP recombination failing in some cases when data length update combines with L2CAP packet |
| BLESTACK-3641 | L2CAP Connection Oriented Channels are not available in multi-role configurations |
| BLESTACK-3640 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
| BLESTACK-2706 | Multi-role incorrectly sets gapRole_AdvEnabled when enabling non-connectable advertisements. |
TI Proprietary-RF
| ID | Summary |
|---|---|
| None | None |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| TIDRIVERS-3638 | SDSPI Initialization is unreliable |
| TIDRIVERS-3636 | I2C_transfer() occasionally fails when called from an interrupt context |
| TIDRIVERS-3635 | UART_read returns 0 in portable after a power-cycle on CC13x0 and CC26x0 devices |
| TIDRIVERS-3626 | Sysconfig cannot configure SPI four pin mode for LPRF boards |
| TIDRIVERS-1642 | NVSSPI25x driver does not work when using internal SPI CS |