Memory Map

The CC2640R2 contains several memory regions including RAM, ROM, and Flash. This section aims to show how these memory regions are utilized by the stack and user application.

The stack library configuration memory map can be seen below. See Stack Library Configuration (_stack_library) for more information on the configuration.

Memory Section Starting Address Size (bytes) Description
Flash 0x00000000 60 Cortex Interrupt Vecs
Application / Stack Code
SNV 1-2 pages Simple Non-Volatile Storage
End of Flash - 88 Customer Configuration
ROM 0x10000000 ROM_SIZE TI-RTOS, BLE5-Stack,Crypto, Driverlib, Boot
RAM 0x20000000 RAMVEC_SIZE Interrupt Vector Table in RAM for dynamic Hwi creation
0x20000100 RTOSRAM_SIZE Reserved for pointers for TI-RTOS in ROM
.bss and .data
ICall heap
TI-RTOS kernel system stack (CSTACK)

The above variables ending in _SIZE are platform dependent and listed for CC2640R2 below:

  • ROM_SIZE : 112 kB
  • RAMVEC_SIZE : 200 B
  • RTOSRAM_SIZE : 262 B

Note

The SNV region can be configured to be either 1 or two pages long using the OSAL_SNV define. On some systems, only two page SNV may be supported. Refer to Flash for more information about what is supported on a given platform.