SimpleLink CC2640R2 SDK 1.50.00.58 Release Notes
Table of Contents
Introduction
SimpleLink™ CC2640R2 Software Development Kit (SDK) delivers components that enable engineers to develop applications on Texas Instruments SimpleLink Bluetooth® low energy CC2640R2F wireless MCU. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink CC2640R2 users by packaging essential software components such as the Bluetooth 4.2 protocol stack (BLE-Stack), TI-RTOS and peripheral drivers in one easy-to-use software package along with exhaustive documentation.
This is version 1_50_00_58 of the SimpleLink CC2640R2 SDK.
Documentation
Refer to the Documentation Overview below for developing Bluetooth low energy and other MCU applications with this SDK.
What’s New
- Updated CoreSDK component to version 3.30.03.00. The CoreSDK is comprised of the TI-RTOS SYS/BIOS kernel, DriverLib and TI Drivers
- Updated production Bluetooth 4.2 (BLE-Stack) to version 3.01.01.58
- All projects updated to use Code Composer Studio™ (CCS) v7.3
Upgrade and Compatibility Information
If you are migrating from an existing TI BLE-Stack SDK, please review the CC2640-to-CC2640R2 Migration Guide
Operating System Support
- Microsoft Windows® 7 SP1, Windows 8.1 and Windows 10
Dependencies
SimpleLink CC2640R2 SDK 1.50.00.58 was built & tested on a Windows host platform using the following Integrated Development Environments (IDEs) and components. Using an IDE or toolchain version not listed below may result in compatibility issues with this SDK release.
- IAR Embedded Workbench: EWARM-8.11.2
- TI Code Composer Studio: CCS-7.03.00.00019
- TI Code Generation Tools for ARM: 16.09.03.LTS
- XDCTools: 3.50.03.33
Device Support
Development Board Support
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.