Instance: RFC_RAT
Component: RFC_RAT
Base address: 0x40043000
RF core radio timer
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x4004 3004 |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x4004 3004 | Instance | 0x4004 3004 |
Description | Radio Timer Counter Value | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | CNT | Counter value. This is not writable while radio timer counter is enabled. | RW | 0x0000 0000 |
© 2015 - 2016. Texas Instruments | All Rights Reserved |