IAR Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432E401Y
Tool Chain Version: 8.50.1.245
BIOS Version: bios_6_81_00_03_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8454 | 1570 | 10024 | 5406 | 5406 |
Semaphore | 9258 | 1698 | 10956 | 5438 | 5438 |
Mutex | 9704 | 1800 | 11504 | 5482 | 5482 |
Clock | 9972 | 1868 | 11840 | 5522 | 5522 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 9799 | 1747 | 11546 | 5362 | 5362 |
Semaphore | 10603 | 1967 | 12570 | 5394 | 5394 |
Mutex | 10899 | 1999 | 12898 | 5394 | 5394 |
Clock | 11134 | 2076 | 13210 | 5406 | 5406 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 12915 | 2154 | 15069 | 6988 | 6988 |
Semaphore | 13323 | 2158 | 15481 | 7020 | 7020 |
Mutex | 13471 | 2164 | 15635 | 7080 | 7080 |
Timer | 14603 | 2240 | 16843 | 7092 | 7092 |
All sizes are in 8-bit bytes