SimpleLink™ CC13x2 / CC26x2 SDK Z-Stack User's Guide
4.10.00
Introduction to the SimpleLink CC13x2 / 26x2 SDK
Introduction
CC13x2 and CC26x2 Overview
TI-RTOS (RTOS Kernel) Overview
SimpleLink CC13x2 / 26x2 SDK Overview
Developing Zigbee Applications
Application Overview
Green Power Application Overview
Z-Stack Overview
Running the Example Applications
Network Configurations
Power Configuration
Zigbee Network Processor (ZNP) Interface
MT Interface
Product Certification
Custom Hardware
Zigbee Over-The-Air Firmware Upgrade
Debugging
Packet Sniffer
System Configuration (SysConfig)
EnergyTrace User Guide
Migration Guide
References
Terms and Acronyms
SimpleLink™ CC13x2 / CC26x2 SDK Z-Stack User's Guide
Docs
»
Developing Zigbee Applications
Developing Zigbee Applications
¶
Application Overview
Application Architecture
OSALPort Framework
Common User Interface
Green Power Application Overview
Green Power Device
General Application Architecture
Setting Up the Network with GPD and GPS
Adding Green Power Proxy Capabilities to Routing Sample Applications
Adding Green Power Sink Capabilities to Routing Sample Applications
Z-Stack Overview
Introduction
Zigbee
Addressing
Binding
Routing
ZDO Message Requests
Portable Devices
End-to-End Acknowledgements
Miscellaneous
Security
Clusters, Commands, and Attributes
Commissioning
Network Manager
Green Power
Inter-PAN Transmission
ZMAC LQI Adjustment
Running the Example Applications
Network Configurations
Changing Stack Parameters
Determining Project Build Size
Power Configuration
Overview
TX Power Configuration
Additional Optimizations
Example Application Power Test Definitions
Zigbee Network Processor (ZNP) Interface
Introduction
References
Acronyms
Physical Interface
ZNP Software Command Interface
MT Interface
Introduction
Adding MT to a SimpleLink CC13x2 / 26x2 SDK Zigbee 3.0 Project
Product Certification
Zigbee Product Certification Overview
Frequently Asked Questions