TI 15.4-Stack 3.10.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x2_26x2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
None | None |
Fixed Issues
ID | Summary |
---|---|
TI154STACK-3452 | Fixed issue of project debug entering Error_policySpin with BIOS asserts enabled |
TI154STACK-3430 | Fixed issue of sensor orphan scan will take ~17 minutes before scanCnfCb is called |
TI154STACK-3423 | Fixed usage of regional naming in PHY IDs |
TI154STACK-3414 | Fixed issue of HEAPMGR_INIT should not assert out of box, when HEAPMGR_ASSERT is enabled |
TI154STACK-3381 | Fixed issue of 15.4 sensor locking up when scanning after ~10-20 min |
TI154STACK-3335 | Fixed issue of when using Custom Board in SysConfig causing unexpected build and runtime behavior |
Known Issues
ID | Summary |
---|---|
TI154STACK-3347 | Beacon losses observed in 15.4 BCN 250kbps mode(co-processor) at 2.4GHz with high data traffic in large network |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.