TI 15.4-Stack 2.11.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x2_26x2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
TI154STACK-3146 | Updated UART user interface for 15.4 examples |
TI154STACK-3053 | Enabled Multi-Page NV for 15.4 Stack |
TI154STACK-3009 | Enabled dynamic PA for CC1352P LP |
TI154STACK-2941 | Optimized OAD to write to NV storage only when crossing page boundary |
TI154STACK-2929 | Enabled 15.4 Support for BAW platforms |
TI154STACK-2899 | Enabled explicit polling in beacon mode for OAD |
TI154STACK-2830 | Sysconfig: Updated all 15.4 projects for sysconfig support |
Fixed Issues
ID | Summary |
---|---|
TI154STACK-3262 | Sensor SM !Responding when joining network after disassociation |
TI154STACK-3259 | Fixed warning when debug prints are enabled in 15.4 SM projects |
TI154STACK-3012 | Fixed issue of when using DMM, “macRadioCsmaTxCb” can trigger false MAC_CHANNEL_ACCESS_FAILURE |
TI154STACK-2958 | Fixed issue where extra UART characters appear on UART when passkey method of authentication is enabled for commissioning |
TI154STACK-2930 | Fixed issue of ApiMac_mcpsDataReq_t txOptions.usePowerAndChannel setting is ineffective |
TI154STACK-2928 | Fixed issue of very low polling Interval (<400msec) causing joining problems |
Known Issues
ID | Summary |
---|---|
TI154STACK-3285 | Multipage NV has a bug in data migration from NVOCTP to NVOCMP when NVOCTP is completely Full with Valid data |
TI154STACK-3261 | High power consumption post orphan until re-join in beacon mode |
TI154STACK-3151 | FH sleepy end device does not rejoin network until permit join in enabled post reset |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.