BLE5-Stack User’s Guide¶
Table of contents
- Disclaimer
- Introduction to the SimpleLink CC13x2 / 26x2 SDK
- TI BLE5-Stack Quick Start
- The CC13x2 or CC26x2 SDK Platform
- TI-RTOS (RTOS Kernel) Overview
- Application
- BLE5-Stack
- Overview
- Generic Access Profile (GAP)
- Generic Attribute Profile (GATT)
- GAP GATT Service (GGS)
- Generic Attribute Profile Service (GATT Service)
- GATTServApp Module
- GAP Bond Manager and LE Secure Connections
- Privacy
- Logical Link Control and Adaptation Layer Protocol (L2CAP)
- Link Layer (LL)
- Channel Selection Algorithm #2
- Host Controller Interface (HCI)
- Physical Layer (PHY)
- Stack Configurations
- Developing a Custom Application
- Running the SDK on Custom Hardware
- RTLS Toolbox
- Micro BLE Stack
- Sensor Controller
- Debugging
- External Resources
- Debug Interfaces
- Breakpoints
- Watching Variables and Registers
- Memory Watchpoints
- TI-RTOS Object Viewer
- Using the Memory Browser
- Optimizations
- Loading TI-RTOS in ROM Symbols
- Deciphering CPU Exceptions
- Application exits prematurely
- XDC Runtime Errors
- Debugging Memory Problems
- Check System Flash and RAM Usage With Map File
- Debugging Common Heap Issues
- ICall Abort
- HAL Assert Handling
- HCI Hardware Errors
- Debugging RF Output
- Packet Sniffer
- Network Processor Interface (NPI)
- Over-the-Air Download (OAD)
- Introduction
- OAD Storage & Security
- Boot Image Manager (BIM)
- BIM for Off-Chip OAD
- BIM for On-Chip OAD (Stack Library)
- OAD Image Header
- OAD External Flash Image Header
- Flash Layout for Off-Chip OAD
- Flash Layout for On-Chip OAD
- OAD Image Tool
- OAD Application
- BLE-Stack OAD Profile
- Setting up the BLE OAD Environment
- Performing a BLE OAD
- Creating a Production Image
- Reverting to a Factory Image
- Adding BLE OAD to an Existing Project
- System Configuration Tool (SysConfig)
- EnergyTrace User Guide
- Updating from previous SDKs
- API References
- Terms and Definitions