TI 15.4-Stack 2.10.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink CC13x2_26x2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
ID | Summary |
---|---|
TI154STACK-2868 | Make commissioning feature robust to interference by adding retries for each packet at application level |
TI154STACK-2838 | Moved definition of macMRFSKStdPhyTable and macMRFSKGenPhyTable to mac_cfg.c |
TI154STACK-1872 | TI 15.4 stack example projects structure updated |
Fixed Issues
ID | Summary |
---|---|
TI154STACK-2971 | Fixed issue of 20dBm power setting not correctly set for CC1352P2 device |
TI154STACK-2935 | Fixed issue where sysConfig IAR collector crashes when the sensor sends disassociation |
TI154STACK-2925 | Fixed issue of incorrect override settings for Sub1G band on CC1352P devices |
TI154STACK-2924 | Fixed issue of incorrect TX Power settings for 2.4 GHz band on CC26X2 boards |
TI154STACK-2879 | Fixed issue with “CollectorApp.html not located in the sdk” |
TI154STACK-2864 | Fixed Issue on Crypto API includes based on Board define, not on Device Family define |
TI154STACK-2859 | Fixed issue of “Collector in Linux GW SDK does not handle the co-processor resets or the collector app reset” |
TI154STACK-2858 | Fixed issue of MT_MSG_reset in Linux Gateway SDK triggering a ping command instead of triggering a reset |
TI154STACK-2768 | NVOCTP: Changed datatype of hofs field in iHdr from unsigned int to signed int |
TI154STACK-2670 | Fixed issue of “Sensor fails to decrypt incoming packets after switching through 3 different collectors” |
Known Issues
ID | Summary |
---|---|
TI154STACK-2928 | Very low polling Interval (<400msec) causes Joining problems |
TI154STACK-2892 | “TxPower” API should back off maximum power in some channels in CC1352P2 LP |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.