ARP32 far model Timing Benchmarks
Target Platform: ti.platforms.evmTDA3XX
Tool Chain Version: 1.0.7
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 146 |
Hwi_restore() | 2 |
Hwi_disable() | 4 |
Hwi dispatcher prolog | 184 |
Hwi dispatcher epilog | 156 |
Hwi dispatcher | 339 |
Hardware Interrupt to Blocked Task | 513 |
Hardware Interrupt to Software Interrupt | 323 |
Swi_enable() | 47 |
Swi_disable() | 9 |
Post Software Interrupt Again | 20 |
Post Software Interrupt without Context Switch | 71 |
Post Software Interrupt with Context Switch | 146 |
Create a New Task without Context Switch | 1941 |
Set a Task Priority without a Context Switch | 134 |
Task_yield() | 195 |
Post Semaphore No Waiting Task | 65 |
Post Semaphore No Task Switch | 172 |
Post Semaphore with Task Switch | 254 |
Pend on Semaphore No Context Switch | 52 |
Pend on Semaphore with Task Switch | 257 |
Clock_getTicks() | 8 |
POSIX Create a New Task without Context Switch | 3635 |
POSIX Set a Task Priority without a Context Switch | 91 |
POSIX Post Semaphore No Waiting Task | 68 |
POSIX Post Semaphore No Task Switch | 175 |
POSIX Post Semaphore with Task Switch | 257 |
POSIX Pend on Semaphore No Context Switch | 55 |
POSIX Pend on Semaphore with Task Switch | 261 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–mem_model:data=far –silicon_version=v210 -q –gen_func_subsections –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.