TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7866 | 449 | 352 | 8667 | 1024 | 512 | 0 | 1654 | 3190 |
Semaphore | 8666 | 577 | 352 | 9595 | 1024 | 512 | 0 | 1686 | 3222 |
Mutex | 8898 | 681 | 352 | 9931 | 1024 | 512 | 0 | 1730 | 3266 |
Clock | 9170 | 749 | 352 | 10271 | 1024 | 512 | 0 | 1770 | 3306 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9226 | 684 | 368 | 10278 | 1024 | 512 | 0 | 1610 | 3146 |
Semaphore | 9978 | 794 | 384 | 11156 | 1024 | 512 | 0 | 1642 | 3178 |
Mutex | 10050 | 826 | 384 | 11260 | 1024 | 512 | 0 | 1642 | 3178 |
Clock | 10330 | 894 | 384 | 11608 | 1024 | 512 | 0 | 1654 | 3190 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11690 | 870 | 464 | 13024 | 1024 | 1280 | 0 | 1990 | 4294 |
Semaphore | 11882 | 870 | 464 | 13216 | 1024 | 1280 | 0 | 2018 | 4322 |
Mutex | 12042 | 870 | 464 | 13376 | 1024 | 1280 | 0 | 2062 | 4366 |
Timer | 12866 | 938 | 464 | 14268 | 1024 | 1280 | 0 | 2074 | 4378 |
All sizes are in 8-bit bytes