TI Cortex-M4 Timing Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 127 |
Hwi_restore() | 10 |
Hwi_disable() | 14 |
Hwi dispatcher prolog | 105 |
Hwi dispatcher epilog | 236 |
Hwi dispatcher | 335 |
Hardware Interrupt to Blocked Task | 631 |
Hardware Interrupt to Software Interrupt | 373 |
Swi_enable() | 84 |
Swi_disable() | 13 |
Post Software Interrupt Again | 39 |
Post Software Interrupt without Context Switch | 99 |
Post Software Interrupt with Context Switch | 201 |
Create a New Task without Context Switch | 2765 |
Set a Task Priority without a Context Switch | 189 |
Task_yield() | 268 |
Post Semaphore No Waiting Task | 92 |
Post Semaphore No Task Switch | 246 |
Post Semaphore with Task Switch | 353 |
Pend on Semaphore No Context Switch | 83 |
Pend on Semaphore with Task Switch | 342 |
Clock_getTicks() | 8 |
POSIX Create a New Task without Context Switch | 5015 |
POSIX Set a Task Priority without a Context Switch | 254 |
POSIX Post Semaphore No Waiting Task | 105 |
POSIX Post Semaphore No Task Switch | 262 |
POSIX Post Semaphore with Task Switch | 369 |
POSIX Pend on Semaphore No Context Switch | 96 |
POSIX Pend on Semaphore with Task Switch | 362 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.
To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.