TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 6890 | 421 | 296 | 7607 | 1024 | 512 | 0 | 1482 | 3018 |
Semaphore | 7698 | 549 | 296 | 8543 | 1024 | 512 | 0 | 1514 | 3050 |
Mutex | 7930 | 653 | 296 | 8879 | 1024 | 512 | 0 | 1558 | 3094 |
Clock | 8234 | 721 | 296 | 9251 | 1024 | 512 | 0 | 1598 | 3134 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8322 | 656 | 320 | 9298 | 1024 | 512 | 0 | 1438 | 2974 |
Semaphore | 9090 | 766 | 328 | 10184 | 1024 | 512 | 0 | 1470 | 3006 |
Mutex | 9178 | 798 | 328 | 10304 | 1024 | 512 | 0 | 1470 | 3006 |
Clock | 9434 | 866 | 336 | 10636 | 1024 | 512 | 0 | 1482 | 3018 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 10770 | 842 | 416 | 12028 | 1024 | 1536 | 0 | 1818 | 4378 |
Semaphore | 10954 | 842 | 416 | 12212 | 1024 | 1536 | 0 | 1846 | 4406 |
Mutex | 11114 | 842 | 416 | 12372 | 1024 | 1536 | 0 | 1890 | 4450 |
Timer | 11946 | 910 | 416 | 13272 | 1024 | 1536 | 0 | 1902 | 4462 |
All sizes are in 8-bit bytes