TI Cortex-M4 with hard FP Timing Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 18.1.1

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Benchmark Cycles
Interrupt Latency 135
Hwi_restore() 6
Hwi_disable() 8
Hwi dispatcher prolog 114
Hwi dispatcher epilog 210
Hwi dispatcher 314
Hardware Interrupt to Blocked Task 562
Hardware Interrupt to Software Interrupt 327
Swi_enable() 60
Swi_disable() 8
Post Software Interrupt Again 30
Post Software Interrupt without Context Switch 82
Post Software Interrupt with Context Switch 158
Create a New Task without Context Switch 2142
Set a Task Priority without a Context Switch 143
Task_yield() 239
Post Semaphore No Waiting Task 72
Post Semaphore No Task Switch 191
Post Semaphore with Task Switch 310
Pend on Semaphore No Context Switch 62
Pend on Semaphore with Task Switch 296
Clock_getTicks() 7
POSIX Create a New Task without Context Switch 3771
POSIX Set a Task Priority without a Context Switch 188
POSIX Post Semaphore No Waiting Task 81
POSIX Post Semaphore No Task Switch 203
POSIX Post Semaphore with Task Switch 323
POSIX Pend on Semaphore No Context Switch 74
POSIX Pend on Semaphore with Task Switch 309

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –abi=eabi –float_support=fpv4spd16 -ms –opt_for_speed=2 –program_level_compile -o3”.

The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.