TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8034 | 449 | 352 | 8835 | 1024 | 512 | 0 | 1654 | 3190 |
Semaphore | 8842 | 577 | 352 | 9771 | 1024 | 512 | 0 | 1686 | 3222 |
Mutex | 9066 | 681 | 352 | 10099 | 1024 | 512 | 0 | 1730 | 3266 |
Clock | 9346 | 749 | 352 | 10447 | 1024 | 512 | 0 | 1770 | 3306 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9386 | 684 | 368 | 10438 | 1024 | 512 | 0 | 1610 | 3146 |
Semaphore | 10154 | 794 | 384 | 11332 | 1024 | 512 | 0 | 1642 | 3178 |
Mutex | 10218 | 826 | 384 | 11428 | 1024 | 512 | 0 | 1642 | 3178 |
Clock | 10498 | 894 | 384 | 11776 | 1024 | 512 | 0 | 1654 | 3190 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11858 | 870 | 464 | 13192 | 1024 | 1280 | 0 | 1990 | 4294 |
Semaphore | 12050 | 870 | 464 | 13384 | 1024 | 1280 | 0 | 2018 | 4322 |
Mutex | 12210 | 870 | 464 | 13544 | 1024 | 1280 | 0 | 2062 | 4366 |
Timer | 13034 | 938 | 472 | 14444 | 1024 | 1280 | 0 | 2074 | 4378 |
All sizes are in 8-bit bytes