TI Cortex-M4 with hard FP Timing Benchmarks

Target Platform: ti.platforms.simplelink:CC2642:1

Tool Chain Version: 18.1.1

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Benchmark Cycles
Interrupt Latency 144
Hwi_restore() 14
Hwi_disable() 13
Hwi dispatcher prolog 145
Hwi dispatcher epilog 240
Hwi dispatcher 375
Hardware Interrupt to Blocked Task 642
Hardware Interrupt to Software Interrupt 447
Swi_enable() 82
Swi_disable() 17
Post Software Interrupt Again 36
Post Software Interrupt without Context Switch 116
Post Software Interrupt with Context Switch 238
Create a New Task without Context Switch 4653
Set a Task Priority without a Context Switch 178
Task_yield() 285
Post Semaphore No Waiting Task 60
Post Semaphore No Task Switch 222
Post Semaphore with Task Switch 332
Pend on Semaphore No Context Switch 75
Pend on Semaphore with Task Switch 372
Clock_getTicks() 354
POSIX Create a New Task without Context Switch 7302
POSIX Set a Task Priority without a Context Switch 232
POSIX Post Semaphore No Waiting Task 71
POSIX Post Semaphore No Task Switch 235
POSIX Post Semaphore with Task Switch 346
POSIX Pend on Semaphore No Context Switch 90
POSIX Pend on Semaphore with Task Switch 388

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –abi=eabi –float_support=fpv4spd16 -ms –opt_for_speed=2 –program_level_compile -o3”.

The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.