TI Cortex-M4 with hard FP Timing Benchmarks

Target Platform: ti.platforms.msp432:MSP432P401R:1

Tool Chain Version: 18.1.0

BIOS Version: bios_6_55_00_04_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Benchmark Cycles
Interrupt Latency 133
Hwi_restore() 6
Hwi_disable() 7
Hwi dispatcher prolog 122
Hwi dispatcher epilog 222
Hwi dispatcher 333
Hardware Interrupt to Blocked Task 600
Hardware Interrupt to Software Interrupt 353
Swi_enable() 64
Swi_disable() 9
Post Software Interrupt Again 30
Post Software Interrupt without Context Switch 88
Post Software Interrupt with Context Switch 173
Create a New Task without Context Switch 2250
Set a Task Priority without a Context Switch 151
Task_yield() 251
Post Semaphore No Waiting Task 76
Post Semaphore No Task Switch 205
Post Semaphore with Task Switch 330
Pend on Semaphore No Context Switch 65
Pend on Semaphore with Task Switch 314
Clock_getTicks() 8
POSIX Create a New Task without Context Switch 3978
POSIX Set a Task Priority without a Context Switch 196
POSIX Post Semaphore No Waiting Task 85
POSIX Post Semaphore No Task Switch 216
POSIX Post Semaphore with Task Switch 342
POSIX Pend on Semaphore No Context Switch 78
POSIX Pend on Semaphore with Task Switch 328

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –abi=eabi –float_support=fpv4spd16 -ms –opt_for_speed=2 –program_level_compile -o3”.

The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.