C674 Size Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 8.1.2

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 21152 457 600 22209 1024 512 0 1516 3052
Semaphore 22752 585 584 23921 1024 512 0 1556 3092
Mutex 23232 801 600 24633 1024 512 0 1604 3140
Clock 23776 873 584 25233 1024 512 0 1644 3180

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 24800 697 696 26193 1024 512 0 1556 3092
Semaphore 25952 897 688 27537 1024 512 0 1568 3104
Mutex 26208 929 680 27817 1024 512 0 1568 3104
Clock 26720 1001 680 28401 1024 512 0 1572 3108

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
PThread 31040 897 960 32897 1024 1536 0 1938 4498
Semaphore 31328 897 960 33185 1024 1536 0 1970 4530
Mutex 31680 897 952 33529 1024 1536 0 2018 4578
Timer 33728 969 952 35649 1024 1536 0 2022 4582

All sizes are in 8-bit bytes