C674 Object Size Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 8.1.2

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Object Name Size
Hwi 56
Swi 64
Task 104
Semaphore 40
GateMutex 48
Clock 48
POSIX Pthread 192
POSIX Semaphore 32
POSIX Mutex 8
POSIX Timer 72

All sizes are in 8-bit bytes

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.