C66 Timing Benchmarks

Target Platform: ti.platforms.evm6670

Tool Chain Version: 8.1.2

BIOS Version: bios_6_55_00_05_eng

XDCTools Version: xdctools_3_50_05_11_core_eng

Benchmark Cycles
Interrupt Latency 283
Hwi_restore() 2
Hwi_disable() 3
Hwi dispatcher prolog 113
Hwi dispatcher epilog 127
Hwi dispatcher 235
Hardware Interrupt to Blocked Task 495
Hardware Interrupt to Software Interrupt 241
Swi_enable() 78
Swi_disable() 19
Post Software Interrupt Again 52
Post Software Interrupt without Context Switch 77
Post Software Interrupt with Context Switch 137
Create a New Task without Context Switch 1816
Set a Task Priority without a Context Switch 140
Task_yield() 239
Post Semaphore No Waiting Task 89
Post Semaphore No Task Switch 210
Post Semaphore with Task Switch 308
Pend on Semaphore No Context Switch 58
Pend on Semaphore with Task Switch 273
Clock_getTicks() 13
POSIX Create a New Task without Context Switch 3016
POSIX Set a Task Priority without a Context Switch 118
POSIX Post Semaphore No Waiting Task 105
POSIX Post Semaphore No Task Switch 226
POSIX Post Semaphore with Task Switch 324
POSIX Pend on Semaphore No Context Switch 76
POSIX Pend on Semaphore with Task Switch 289

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-mv6600 –abi=eabi -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 –program_level_compile -o3”.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.